BBXFOR-KAA17XLO

1.75 in. ID, 2.124 in. OD Chrome Steel Thin Section Four Point Contact Ball Bearing
$169.96

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Axial Load Rating (lbs) 496 lbs
Ball Quantity 33
Bore (d) 1.750
Maximum Axial (rpm) 6285 rpm
Maximum Radial Load (rpm) 2285 rpm
Outside Diameter (D) 2.1240
Radial Load Rating (lbs) 198 lbs
Style Four Point Contact
Width (W) 0.1875

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team