BBXFOR-KAA15XLO
1.5 in. ID, 1.875 in. OD Chrome Steel Thin Section Four Point Contact Ball Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
$180.51
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Axial Load Rating (lbs) | 455 lbs |
|---|---|
| Ball Quantity | 29 |
| Bore (d) | 1.500 |
| Maximum Axial (rpm) | 7333 rpm |
| Maximum Radial Load (rpm) | 2666 rpm |
| Outside Diameter (D) | 1.8750 |
| Radial Load Rating (lbs) | 182 lbs |
| Style | Four Point Contact |
| Width (W) | 0.1875 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities