BBXFOR-KAA10XLO
1.000 in. ID, 1.375 in. OD Chrome Steel Thin Section Four Point Contact Ball Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
$149.06
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Axial Load Rating (lbs) | 367 lbs |
---|---|
Ball Quantity | 21 |
Bore (d) | 1.000 |
Maximum Axial (rpm) | 11000 rpm |
Maximum Radial Load (rpm) | 4000 rpm |
Outside Diameter (D) | 1.3750 |
Radial Load Rating (lbs) | 147 lbs |
Style | Four Point Contact |
Width (W) | 0.1875 |