BBXFOR-KA035XPO
3.5 in. ID, 4 in. OD Chrome Steel Thin Section Four Point Contact Ball Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
$248.84
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Axial Load Rating (lbs) | 1115 lbs |
|---|---|
| Ball Quantity | 45 |
| Bore (d) | 3.500 |
| Maximum Axial (rpm) | 2857 rpm |
| Maximum Radial Load (rpm) | 1000 rpm |
| Outside Diameter (D) | 4.0000 |
| Radial Load Rating (lbs) | 450 lbs |
| Style | Four Point Contact |
| Width (W) | 0.2500 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities