BBXFOR-KA025XPO

2.5 in. ID, 3 in. OD Chrome Steel Thin Section Four Point Contact Ball Bearing
$190.06

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Axial Load Rating (lbs) 910 lbs
Ball Quantity 33
Bore (d) 2.500
Maximum Axial (rpm) 4400 rpm
Maximum Radial Load (rpm) 1600 rpm
Outside Diameter (D) 3.0000
Radial Load Rating (lbs) 370 lbs
Style Four Point Contact
Width (W) 0.2500

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team