BBXCRC-KF050CPO
5 in. ID, 6.5 in. OD Chrome Steel Thin Section Conrad Style Ball Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $375.67 | 11 wks |
| 5 - 9 | $353.13 | 11 wks |
| 10 - 24 | $338.48 | 11 wks |
| 25+ | $327.22 | 11 wks |
$375.67
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Axial Load Rating (lbs) | 0 lbs |
|---|---|
| Ball Quantity | 23 |
| Bore (d) | 5.000 |
| Maximum Axial (rpm) | 0 rpm |
| Maximum Radial Load (rpm) | 4175 rpm |
| Outside Diameter (D) | 6.5000 |
| Radial Load Rating (lbs) | 3050 lbs |
| Style | Conrad |
| Width (W) | 0.7500 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities