BBXCRC-KD042CPO
4.246 in. ID, 5.246 in. OD Chrome Steel Thin Section Conrad Style Ball Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $301.59 | 11 wks |
| 5 - 9 | $283.51 | 11 wks |
| 10 - 24 | $271.73 | 11 wks |
| 25+ | $262.7 | 11 wks |
$301.59
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Axial Load Rating (lbs) | 0 lbs |
|---|---|
| Ball Quantity | 28 |
| Bore (d) | 4.246 |
| Maximum Axial (rpm) | 0 rpm |
| Maximum Radial Load (rpm) | 4940 rpm |
| Outside Diameter (D) | 5.2460 |
| Radial Load Rating (lbs) | 1400 lbs |
| Style | Conrad |
| Width (W) | 0.5000 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities