BBXCRC-KC042CPO
4.246 in. ID, 4.996 in. OD Chrome Steel Thin Section Conrad Style Ball Bearing
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $250.74 | 2 wks |
5 - 9 | $235.7 | 2 wks |
10 - 24 | $225.92 | 2 wks |
25+ | $218.39 | 2 wks |
$250.74
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Axial Load Rating (lbs) | 0 lbs |
---|---|
Ball Quantity | 37 |
Bore (d) | 4.246 |
Maximum Axial (rpm) | 0 rpm |
Maximum Radial Load (rpm) | 4240 rpm |
Outside Diameter (D) | 4.9960 |
Radial Load Rating (lbs) | 900 lbs |
Style | Conrad |
Width (W) | 0.3750 |