BBXCRC-KA045CPO
4.5 in. ID, 5 in. OD Chrome Steel Thin Section Conrad Style Ball Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $254.06 | 11 wks |
| 5 - 9 | $238.81 | 11 wks |
| 10 - 24 | $228.91 | 11 wks |
| 25+ | $221.29 | 11 wks |
$254.06
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Axial Load Rating (lbs) | 0 lbs |
|---|---|
| Ball Quantity | 57 |
| Bore (d) | 4.500 |
| Maximum Axial (rpm) | 0 rpm |
| Maximum Radial Load (rpm) | 4000 rpm |
| Outside Diameter (D) | 5.0000 |
| Radial Load Rating (lbs) | 525 lbs |
| Style | Conrad |
| Width (W) | 0.2500 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities