BBXCRC-KA042CPO
4.246 in. ID, 4.746 in. OD Chrome Steel Thin Section Conrad Style Ball Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
$422.35
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Axial Load Rating (lbs) | 0 lbs |
|---|---|
| Ball Quantity | 54 |
| Bore (d) | 4.246 |
| Maximum Axial (rpm) | 0 rpm |
| Maximum Radial Load (rpm) | 4235 rpm |
| Outside Diameter (D) | 4.7460 |
| Radial Load Rating (lbs) | 510 lbs |
| Style | Conrad |
| Width (W) | 0.2500 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities