BBXCRC-KA030CPO
3 in. ID, 3.5 in. OD Chrome Steel Thin Section Conrad Style Ball Bearing.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
$222.56
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Axial Load Rating (lbs) | 0 lbs |
|---|---|
| Ball Quantity | 39 |
| Bore (d) | 3.000 |
| Maximum Axial (rpm) | 0 rpm |
| Maximum Radial Load (rpm) | 6000 rpm |
| Outside Diameter (D) | 3.5000 |
| Radial Load Rating (lbs) | 410 lbs |
| Style | Conrad |
| Width (W) | 0.2500 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities