BBXCAM-YN96
1 in. Bore, 3 in. OD Sealed Cam Yoke Roller.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $76.14 | 11 wks |
10 - 24 | $71.58 | 11 wks |
25 - 49 | $68.6 | 11 wks |
50 - 99 | $66.32 | 11 wks |
100+ | Request for Quote |
$76.14
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (d) | 1 Inch |
---|---|
Finish | Hardened & Ground |
Flange Dia. (B) | 2.25 Inch |
Material | SAE 52100 Steel |
Overall Width (C₁) | 1.8125 Inch |
Roller Dia. (D) | 3 Inch |
Roller Width (C) | 1.75 Inch |
Shaft Dia. | 0.9996 Inch |
Static Capacity (lbs) | 15720 lbs |