BBXCAM-YN80
0.750 in. Bore, 2.500 in. OD Sealed Cam Yoke Roller.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $49.15 | 11 wks |
10 - 24 | $46.21 | 11 wks |
25 - 49 | $44.29 | 11 wks |
50 - 99 | $42.81 | 11 wks |
100+ | Request for Quote |
$49.15
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (d) | 0.75 Inch |
---|---|
Finish | Hardened & Ground |
Flange Dia. (B) | 1.75 Inch |
Material | SAE 52100 Steel |
Overall Width (C₁) | 1.5625 Inch |
Roller Dia. (D) | 2.5 Inch |
Roller Width (C) | 1.5 Inch |
Shaft Dia. | 0.7497 Inch |
Static Capacity (lbs) | 11720 lbs |