BBXCAM-YN72

5/8 in. ID, 2-1/4 in. OD Sealed Cam Yoke Roller
Qty Range Price/Unit Ships Within
1 - 9 $34.05 3 wks
10 - 24 $32.01 3 wks
25 - 49 $30.68 3 wks
50 - 99 $29.66 3 wks
100+ Request for Quote
$34.05

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore (d) 0.625 Inch
Finish Hardened & Ground
Flange Dia. (B) 1.5 Inch
Material SAE 52100 Steel
Overall Width (C₁) 1.3125 Inch
Roller Dia. (D) 2.25 Inch
Roller Width (C) 1.25 Inch
Shaft Dia. 0.6247 Inch
Static Capacity (lbs) 8090 lbs

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team