BBXCAM-YN28
0.250 in. Bore, 0.875 in. OD Sealed Cam Yoke Roller.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $16.38 | 11 wks |
| 5 - 9 | $15.01 | 11 wks |
| 10 - 24 | $14.21 | 11 wks |
| 25 - 49 | $13.35 | 11 wks |
| 50+ | Request for Quote |
$16.38
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore (d) | 0.250 Inch |
|---|---|
| Finish | Hardened & Ground |
| Flange Dia. (B) | 0.625 Inch |
| Material | SAE 52100 Steel |
| Overall Width (C₁) | 0.5625 Inch |
| Roller Dia. (D) | 0.875 Inch |
| Roller Width (C) | 0.500 Inch |
| Shaft Dia. | 0.2497 Inch |
| Static Capacity (lbs) | 4130 lbs |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities