BBXCAM-YN112

1-1/8 in. ID, 3-1/2 in. OD Sealed Cam Yoke Roller
Qty Range Price/Unit Ships Within
1 - 4 $101.37 3 wks
5 - 24 $95.29 3 wks
25 - 49 $91.34 3 wks
50 - 99 $88.29 3 wks
100+ Request for Quote
$101.37

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore (d) 1.125 Inch
Finish Hardened & Ground
Flange Dia. (B) 2.4375 Inch
Material SAE 52100 Steel
Overall Width (C₁) 2.0625 Inch
Roller Dia. (D) 3.5 Inch
Roller Width (C) 2 Inch
Shaft Dia. 1.1246 Inch
Static Capacity (lbs) 22800 lbs

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team