BBXCAM-CN96H
3 in. ID, 3.000 in. OD Sealed Cam Follower, Hex.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
$0.00
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore (d) | 3 Inch |
|---|---|
| Finish | Hardened & Ground |
| Material | Carbon Steel |
| Roller Dia. (D) | 3.000 Inch |
| Roller Width (C) | 1.750 Inch |
| Shaft Dia. | 1.250 Inch |
| Static Capacity (lbs) | 24910 lbs |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities