BBXCAM-CN72S
2-1/4 in. ID, 2.250 in. OD Sealed Cam Follower, Slotted.
This item is no longer a standard item. Please submit an RFQ by clicking the button below.
This item is no longer a standard item. Please submit an RFQ by clicking the button below.
$0.00
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore (d) | 2.25 Inch |
|---|---|
| Finish | Hardened & Ground |
| Material | Carbon Steel |
| Roller Dia. (D) | 2.250 Inch |
| Roller Width (C) | 1.250 Inch |
| Shaft Dia. | 0.875 Inch |
| Static Capacity (lbs) | 10570 lbs |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities