BBXCAM-CN22H
11/16 in. ID, .6875 in. OD Sealed Cam Follower, Hex.
This item is no longer a standard item. Please submit an RFQ by clicking the button below.
This item is no longer a standard item. Please submit an RFQ by clicking the button below.
$0.00
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore (d) | 0.6875 Inch |
|---|---|
| Finish | Hardened & Ground |
| Material | Carbon Steel |
| Roller Dia. (D) | 0.6875 Inch |
| Roller Width (C) | 0.4375 Inch |
| Shaft Dia. | 0.250 Inch |
| Static Capacity (lbs) | 1215 lbs |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities