BBXCAM-CN112S
3-1/2 in. ID, 3.500 in. OD Sealed Cam Follower, Slotted.
This item is no longer a standard item. Please submit an RFQ by clicking the button below.
This item is no longer a standard item. Please submit an RFQ by clicking the button below.
$0.00
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore (d) | 3.5 Inch |
|---|---|
| Finish | Hardened & Ground |
| Material | Carbon Steel |
| Roller Dia. (D) | 3.500 Inch |
| Roller Width (C) | 2.000 Inch |
| Shaft Dia. | 1.375 Inch |
| Static Capacity (lbs) | 31625 lbs |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities