BBXBLKMHSR15A
24mm x 47mm x 56.5mm Standard Type Linear Guide Block.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $152.15 | 11 wks |
| 5 - 9 | $143.03 | 11 wks |
| 10 - 24 | $137.09 | 11 wks |
| 25+ | $132.53 | 11 wks |
$152.15
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Body Height | 24 mm |
|---|---|
| Width of Body | 47 mm |
| Length | 56.5 mm |
| Rail Width | 15 mm (+/- 0.05) |
| Weight Block (kg) | 0.2 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities