BBXBLK-UFL21239

2-7/16 in. ID, 9-27/32 in. High Standard Duty Set Screw Type Diamond Flange Mounting Block
Qty Range Price/Unit Ships Within
1 - 9 $56.05 2 wks
10 - 24 $52.69 2 wks
25 - 49 $50.51 2 wks
50 - 99 $48.82 2 wks
100+ Request for Quote
$56.05

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Connection Type Set Screw
Flange Length (L) 9-27/32
Flange Width (H) 5-1/2
Material Cast Iron
Shaft (d) 2-7/16
Total Height 2-23/32

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team