BBXBLK-UFL21134
2-1/8 in. ID, 8-13/16 in. High Standard Duty Set Screw Type Diamond Flange Mounting Block
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $48.86 | 2 wks |
10 - 24 | $45.93 | 2 wks |
25 - 49 | $44.03 | 2 wks |
50 - 99 | $42.56 | 2 wks |
100+ | Request for Quote |
$48.86
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Connection Type | Set Screw |
---|---|
Flange Length (L) | 8-13/16 |
Flange Width (H) | 5-1/8 |
Material | Cast Iron |
Shaft (d) | 2-1/8 |
Total Height | 2-5/16 |