BBXBLK-UFL21030
1-7/8 in. ID, 7-3/4 in. High Standard Duty Set Screw Type Diamond Flange Mounting Block
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $38.08 | 2 wks |
10 - 24 | $35.79 | 2 wks |
25 - 49 | $34.31 | 2 wks |
50 - 99 | $33.16 | 2 wks |
100+ | Request for Quote |
$38.08
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Connection Type | Set Screw |
---|---|
Flange Length (L) | 7-3/4 |
Flange Width (H) | 4-17/32 |
Material | Cast Iron |
Shaft (d) | 1-7/8 |
Total Height | 2-5/32 |