BBXBLK-UFL20928

1-3/4 in. ID, 7-13/32 in. High Standard Duty Set Screw Type Diamond Flange Mounting Block
Qty Range Price/Unit Ships Within
1 - 9 $33.93 2 wks
10 - 24 $31.9 2 wks
25 - 49 $30.57 2 wks
50 - 99 $29.55 2 wks
100+ Request for Quote
$33.93

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Connection Type Set Screw
Flange Length (L) 7-13/32
Flange Width (H) 4-1/4
Material Cast Iron
Shaft (d) 1-3/4
Total Height 2-1/16

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team