BBXBLK-UFL20927
1-11/16 in. ID, 7-13/32 in. High Standard Duty Set Screw Type Diamond Flange Mounting Block
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $34.59 | 2 wks |
10 - 24 | $32.52 | 2 wks |
25 - 49 | $31.17 | 2 wks |
50 - 99 | $30.13 | 2 wks |
100+ | Request for Quote |
$34.59
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Connection Type | Set Screw |
---|---|
Flange Length (L) | 7-13/32 |
Flange Width (H) | 4-1/4 |
Material | Cast Iron |
Shaft (d) | 1-11/16 |
Total Height | 2-1/16 |