BBXBLK-UFL20926

1-5/8 in. ID, 7-13/32 in. High Standard Duty Set Screw Type Diamond Flange Mounting Block
Qty Range Price/Unit Ships Within
1 - 9 $32.82 2 wks
10 - 24 $30.85 2 wks
25 - 49 $29.57 2 wks
50 - 99 $28.59 2 wks
100+ Request for Quote
$32.82

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Connection Type Set Screw
Flange Length (L) 7-13/32
Flange Width (H) 4-1/4
Material Cast Iron
Shaft (d) 1-5/8
Total Height 2-1/16

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team