BBXBLK-UFL20825
1-9/16 in. ID, 6-7/8 in. High Standard Duty Set Screw Type Diamond Flange Mounting Block.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $29.71 | 11 wks |
10 - 24 | $27.93 | 11 wks |
25 - 49 | $26.78 | 11 wks |
50 - 99 | $25.89 | 11 wks |
100+ | Request for Quote |
$29.71
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Connection Type | Set Screw |
---|---|
Flange Length (L) | 6-7/8 |
Flange Width (H) | 3-15/16 |
Material | Cast Iron |
Shaft (d) | 1-9/16 |
Total Height | 2-1/32 |