BBXBLK-UFL20824

1-1/2 in. ID, 6-7/8 in. High Standard Duty Set Screw Type Diamond Flange Mounting Block
Qty Range Price/Unit Ships Within
1 - 9 $25.44 2 wks
10 - 24 $23.91 2 wks
25 - 49 $22.92 2 wks
50 - 99 $22.16 2 wks
100+ Request for Quote
$25.44

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Connection Type Set Screw
Flange Length (L) 6-7/8
Flange Width (H) 3-15/16
Material Cast Iron
Shaft (d) 1-1/2
Total Height 2-1/32

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team