BBXBLK-UFL20723
1-7/16 in. ID, 6-11/32 in. High Standard Duty Set Screw Type Diamond Flange Mounting Block.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $26.48 | 11 wks |
| 10 - 24 | $24.89 | 11 wks |
| 25 - 49 | $23.85 | 11 wks |
| 50 - 99 | $23.06 | 11 wks |
| 100+ | Request for Quote |
$26.48
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Connection Type | Set Screw |
|---|---|
| Flange Length (L) | 6-11/32 |
| Flange Width (H) | 3-9/16 |
| Material | Cast Iron |
| Shaft (d) | 1-7/16 |
| Total Height | 1-3/4 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities