BBXBLK-UFL20620

1-1/4 in. ID, 5-27/32 in. High Standard Duty Set Screw Type Diamond Flange Mounting Block
Qty Range Price/Unit Ships Within
1 - 9 $29.99 2 wks
10 - 24 $29.81 2 wks
25 - 49 $29.11 2 wks
50 - 99 $28.22 2 wks
100+ Request for Quote
$29.99

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Connection Type Set Screw
Flange Length (L) 5-27/32
Flange Width (H) 3-5/32
Material Cast Iron
Shaft (d) 1-1/4
Total Height 1-19/32

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team