BBXBLK-UFL20618
1-1/8 in. ID, 5-27/32 in. High Standard Duty Set Screw Type Diamond Flange Mounting Block
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $21.99 | 2 wks |
10 - 24 | $20.67 | 2 wks |
25 - 49 | $19.82 | 2 wks |
50 - 99 | $19.16 | 2 wks |
100+ | Request for Quote |
$21.99
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Connection Type | Set Screw |
---|---|
Flange Length (L) | 5-27/32 |
Flange Width (H) | 3-5/32 |
Material | Cast Iron |
Shaft (d) | 1-1/8 |
Total Height | 1-19/32 |