BBXBLK-UFL20515

15/16 in. ID, 5-1/8 in. High Standard Duty Set Screw Type Diamond Flange Mounting Block
Qty Range Price/Unit Ships Within
1 - 9 $16.08 2 wks
10 - 24 $15.11 2 wks
25 - 49 $14.49 2 wks
50 - 99 $14 2 wks
100+ Request for Quote
$16.08

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Connection Type Set Screw
Flange Length (L) 5-1/8
Flange Width (H) 2-11/16
Material Cast Iron
Shaft (d) 15/16
Total Height 1-13/32

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team