BBXBLK-UFL20412

3/4 in. ID, 4-7/16 in. High Standard Duty Set Screw Type Diamond Flange Mounting Block
Qty Range Price/Unit Ships Within
1 - 9 $20.58 5 wks
10 - 24 $19.99 5 wks
25 - 49 $19.4 5 wks
50 - 99 $18.82 5 wks
100+ Request for Quote
$20.58

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Connection Type Set Screw
Flange Length (L) 4-7/16
Flange Width (H) 2-3/8
Material Cast Iron
Shaft (d) 3/4
Total Height 1-5/16

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team