BBXBLK-UFL20311S
11/16 in. ID, 3-29/32 in. High Standard Duty Set Screw Type Diamond Flange Mounting Block.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
$0.00
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Connection Type | Set Screw |
|---|---|
| Flange Length (L) | 3-29/32 |
| Flange Width (H) | 2-1/4 |
| Material | Cast Iron |
| Shaft (d) | 11/16 |
| Total Height | 1-7/32 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities