BBXBLK-UFL2018S

1/2 in. ID, 3-29/32 in. High Standard Duty Set Screw Type Diamond Flange Mounting Block
Qty Range Price/Unit Ships Within
1 - 9 $15.96 2 wks
10 - 24 $15 2 wks
25 - 49 $14.38 2 wks
50 - 99 $13.9 2 wks
100+ Request for Quote
$15.96

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Connection Type Set Screw
Flange Length (L) 3-29/32
Flange Width (H) 2-1/4
Material Cast Iron
Shaft (d) 1/2
Total Height 1-7/32

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team