BBXBLK-UCP21548
3 in. ID, 3-1/4 in. High Standard Duty Set Screw Type Pillow Block.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $114.44 | 11 wks |
| 10 - 24 | $107.58 | 11 wks |
| 25 - 49 | $103.11 | 11 wks |
| 50 - 99 | $99.68 | 11 wks |
| 100+ | Request for Quote |
$114.44
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Connection Type | Set Screw |
|---|---|
| Length (J) | 10-25/32 |
| Material | Cast Iron |
| Shaft (d) | 3 |
| Total Height (H0) | 6-3/8 |
| Width (B) | 3-1/16 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities