BBXBLK-UCP21444

2-3/4 in. ID, 3-1/8 in. High Standard Duty Set Screw Type Pillow Block
Qty Range Price/Unit Ships Within
1 - 9 $89.31 2 wks
10 - 24 $83.95 2 wks
25 - 49 $80.47 2 wks
50 - 99 $77.79 2 wks
100+ Request for Quote
$89.31

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Connection Type Set Screw
Length (J) 10-15/32
Material Cast Iron
Shaft (d) 2-3/4
Total Height (H0) 6-3/32
Width (B) 2-15/16

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team