BBXBLK-UCP21340

2-1/2 in. ID, 3 in. High Standard Duty Set Screw Type Pillow Block
Qty Range Price/Unit Ships Within
1 - 9 $77.46 2 wks
10 - 24 $72.81 2 wks
25 - 49 $69.79 2 wks
50 - 99 $67.47 2 wks
100+ Request for Quote
$77.46

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Connection Type Set Screw
Length (J) 10-5/16
Material Cast Iron
Shaft (d) 2-1/2
Total Height (H0) 5-7/8
Width (B) 2-9/16

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team