BBXBLK-UCP21135
2-3/16 in. ID, 2-1/2 in. High Standard Duty Set Screw Type Pillow Block.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $53.75 | 11 wks |
| 10 - 24 | $50.53 | 11 wks |
| 25 - 49 | $48.43 | 11 wks |
| 50 - 99 | $46.82 | 11 wks |
| 100+ | Request for Quote |
$53.75
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Connection Type | Set Screw |
|---|---|
| Length (J) | 8-17/32 |
| Material | Cast Iron |
| Shaft (d) | 2-3/16 |
| Total Height (H0) | 4-29/32 |
| Width (B) | 2-3/16 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities