BBXBLK-UCP21134

2-1/8 in. ID, 2-1/2 in. High Standard Duty Set Screw Type Pillow Block
Qty Range Price/Unit Ships Within
1 - 9 $46.82 2 wks
10 - 24 $44.02 2 wks
25 - 49 $42.19 2 wks
50 - 99 $40.78 2 wks
100+ Request for Quote
$46.82

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Connection Type Set Screw
Length (J) 8-17/32
Material Cast Iron
Shaft (d) 2-1/8
Total Height (H0) 4-29/32
Width (B) 2-3/16

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team