BBXBLK-UCP21132
2 in. ID, 2-1/2 in. High Standard Duty Set Screw Type Pillow Block.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $49.63 | 11 wks |
10 - 24 | $46.66 | 11 wks |
25 - 49 | $44.72 | 11 wks |
50 - 99 | $43.23 | 11 wks |
100+ | Request for Quote |
$49.63
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Connection Type | Set Screw |
---|---|
Length (J) | 8-17/32 |
Material | Cast Iron |
Shaft (d) | 2 |
Total Height (H0) | 4-29/32 |
Width (B) | 2-3/16 |