BBXBLK-UCP21031
1-15/16 in. ID, 2-1/4 in. High Standard Duty Set Screw Type Pillow Block
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $40.23 | 2 wks |
10 - 24 | $37.82 | 2 wks |
25 - 49 | $36.25 | 2 wks |
50 - 99 | $35.04 | 2 wks |
100+ | Request for Quote |
$40.23
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Connection Type | Set Screw |
---|---|
Length (J) | 8-1/32 |
Material | Cast Iron |
Shaft (d) | 1-15/16 |
Total Height (H0) | 4-13/32 |
Width (B) | 2-1/32 |