BBXBLK-UCP20927

1-11/16 in. ID, 2-1/8 in. High Standard Duty Set Screw Type Pillow Block
Qty Range Price/Unit Ships Within
1 - 9 $35.48 2 wks
10 - 24 $33.35 2 wks
25 - 49 $31.97 2 wks
50 - 99 $30.9 2 wks
100+ Request for Quote
$35.48

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Connection Type Set Screw
Length (J) 7-7/16
Material Cast Iron
Shaft (d) 1-11/16
Total Height (H0) 4-5/32
Width (B) 1-15/16

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team