BBXBLK-UCP20926
1-5/8 in. ID, 2-1/8 in. High Standard Duty Set Screw Type Pillow Block
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $35.48 | 2 wks |
10 - 24 | $33.35 | 2 wks |
25 - 49 | $31.97 | 2 wks |
50 - 99 | $30.9 | 2 wks |
100+ | Request for Quote |
$35.48
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Connection Type | Set Screw |
---|---|
Length (J) | 7-7/16 |
Material | Cast Iron |
Shaft (d) | 1-5/8 |
Total Height (H0) | 4-5/32 |
Width (B) | 1-15/16 |