BBXBLK-UCP20824

1-1/2 in. ID, 1-15/16 in. High Standard Duty Set Screw Type Pillow Block
Qty Range Price/Unit Ships Within
1 - 9 $27.81 5 wks
10 - 24 $26.14 5 wks
25 - 49 $25.06 5 wks
50 - 99 $24.22 5 wks
100+ Request for Quote
$27.81

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Connection Type Set Screw
Length (J) 7-3/32
Material Cast Iron
Shaft (d) 1-1/2
Total Height (H0) 3-27/32
Width (B) 1-15/16

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team