BBXBLK-UCP20722
1-3/8 in. ID, 1-7/8 in. High Standard Duty Set Screw Type Pillow Block
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $26.08 | 2 wks |
10 - 24 | $24.52 | 2 wks |
25 - 49 | $23.5 | 2 wks |
50 - 99 | $22.72 | 2 wks |
100+ | Request for Quote |
$26.08
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Connection Type | Set Screw |
---|---|
Length (J) | 6-9/16 |
Material | Cast Iron |
Shaft (d) | 1-3/8 |
Total Height (H0) | 3-5/8 |
Width (B) | 1-11/16 |