BBXBLK-UCP20620
1-1/4 in. ID, 1-11/16 in. High Standard Duty Set Screw Type Pillow Block.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $24.30 | 11 wks |
10 - 24 | $22.83 | 11 wks |
25 - 49 | $21.89 | 11 wks |
50 - 99 | $21.16 | 11 wks |
100+ | Request for Quote |
$24.30
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Connection Type | Set Screw |
---|---|
Length (J) | 6-5/16 |
Material | Cast Iron |
Shaft (d) | 1-1/4 |
Total Height (H0) | 3-7/32 |
Width (B) | 1-1/2 |