BBXBLK-UCP20514

7/8 in. ID, 1-7/16 in. High Standard Duty Set Screw Type Pillow Block
Qty Range Price/Unit Ships Within
1 - 9 $17.24 5 wks
10 - 24 $16.21 5 wks
25 - 49 $15.54 5 wks
50 - 99 $15.02 5 wks
100+ Request for Quote
$17.24

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Connection Type Set Screw
Length (J) 5-1/2
Material Cast Iron
Shaft (d) 7/8
Total Height (H0) 2-3/4
Width (B) 1-11/32

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team