BBXBLK-UCP20412
3/4 in. ID, 1-5/16 in. High Standard Duty Set Screw Type Pillow Block.
Please submit an RFQ for pricing and availability.
Please submit an RFQ for pricing and availability.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $16.51 | 11 wks |
10 - 24 | $15.53 | 11 wks |
25 - 49 | $14.88 | 11 wks |
50 - 99 | $14.38 | 11 wks |
100+ | Request for Quote |
$16.51
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Connection Type | Set Screw |
---|---|
Length (J) | 5 |
Material | Cast Iron |
Shaft (d) | 3/4 |
Total Height (H0) | 2-1/2 |
Width (B) | 1-7/32 |